Hello!
I'm considering LMH6518 for an application where its output will be often overdriven a lot. Something like an 1000-2000% overdrive if I understand the term correctly. I mean, the "virtual" unclamped output swing will be 10 to 20 times higher than clamp voltage and hence the real resulting output swing.
This will happen only with high gain settings and input swing will be still in an acceptable range for the amplifier.
But overdrive recovery is an important parameter for this design. And clamp overshoot may be a problem. Or may be not.
The LMH6518 datasheet specifies overdrive recovery time only for 50% overdrive.
Is there any extended information available for LMH6518 overdrive recovery time and may be for clamping overshoot?