Hi TI Engineers,
I obtained a reference design of a transimpedance amplifier that uses two amplification stages to achieve the following:
- Input range below pA to nA
- Gain of 10^8 - 10^10 (V/A)
- Max bandwidth up to 100 kHz
- Noise below sub-pA with 100 pF input capacitance (around 1kHz)