Hello Everybody.
Im currently evaluating 3 op amps in Single Power supply mode, while connecting the in+ to GND and in follower mode I got aprox 8mV in the output for both OPA188 and OPA140 but for OPA237 it can reach 0V (200 uV measured with multimeter). whart I think that those 8 mV are more related to VCM spec of the OP amp, and those opa188 and opa140 are output rail to rail, in datasheet VCM for opa188 V– to (V+) –1.5 for opa140 V– -0.1 to (V+) –3.5. In theory they should reach the real GND in single PS + the noise in uV as per the opa237 .
Any comments ? or experiences?