Hi all,
LM317 gives output reference output voltage of 1.2V -1.25V-1.3V (min- typical-max) over full range of temperature. LM317A gives 1.225-1.25-1.27
I required it should be constant 1.25V or any other voltage but it should not vary. I have to design constant current source of 7mA for load 10ohm to 500ohm
Please suggest me good IC