Hi Support,
I want to generate a low jitter (<3ps RMS) 200MHz clock source by the CDCM61001.
1. Can I use this IC:
EPSON Toyocom, TSX-3225, 26MHz, 8 pF load cap., +-10 ppm frequency tolerance, ESR 40 ohms.
Product number: X1E000021003000
2. With the TSX-3225 crystal osc. above, can I setup the CDCM61001 with following parameters?
prescalar divider = 3; feedback divider = 24; output divider = 3;
3. Or can you suggest other crystal osc. devices to meet my target?
Regards,
Po Yuan