I have two equipments, separated from 600m, equipped with ISO3088 RS485 transceivers. The link of communication between them consist of a cable composed of only two wires.
Can I use one wire for the output A+ and the other wire for the output B-, without to connect the GND2 ?
In fact, How could we connect these two transceivers with only two wires ?
Thank you.
Gérard TRIC