Using SN74LVC1G14 Schmitt inverter to generate a low frequency square wave with a feed back resistor 680K from output to input and a 0.1 microfarad capacitor at input. It works but Icc is 2 mA at 3 V. The data sheet claims 10 micro Amp Icc.
Fail to understand. Anyone can help me out?
P.R.Eknath