If there tpd spec for no datasheet description condition below, please let me know two points spec.
①Waveform about timing for A and Y for "VCC= 1.8 V, INPUT=3.3V, OUTPUT=1.8V、CL=15pF, RL=1MΩ"
※Datasheet is only described 2.8ns_min and 9.9ns_max
②Min~max spec and Waveform about timing for A and Y for "VCC= 1.8 V, INPUT=3.3V, OUTPUT=1.8V、CL=15pF, RL=1MΩ"
※Datasheet is not described this condition
Best regards,
Satoshi