Part Number: MSP432P401R
Tool/software: Code Composer Studio
I attached FRAM with SPI to EUSCI_B0.
I configured the SPI port as follows.
// Configure SPI interface
EUSCI_B0->CTLW0 |= EUSCI_B_CTLW0_SWRST; // Put eUSCI state machine in reset
EUSCI_B0->CTLW0 = EUSCI_B_CTLW0_SWRST | // Remain eUSCI state machine in reset
EUSCI_B_CTLW0_MST | // Set as SPI master
EUSCI_B_CTLW0_SYNC | // Set as synchronous mode
EUSCI_B_CTLW0_CKPL | // Set clock polarity high
EUSCI_B_CTLW0_MSB; // MSB first
EUSCI_B0->CTLW0 |= EUSCI_B_CTLW0_SSEL__SMCLK; // SMCLK=24MHz 2017-2-21
EUSCI_B0->BRW = 0x00; // fBitClock = fBRCLK/(UCBRx+1). 0 = 24MHz CLK 2017-2-23
EUSCI_B0->CTLW0 &= ~EUSCI_B_CTLW0_SWRST;// Initialize USCI state machine
I tried to write 256 data = 512 byte to FRAM as below.
int i;
int16_t fram_data = 0; // 16bit data for FRAM
uint32_t d1;
for(i=0; i<256 ; i++)
{
d1 = (fram_data >> 8) & 0x0ff;
while (!(EUSCI_B0->IFG & EUSCI_B_IFG_TXIFG));
EUSCI_B0->TXBUF = d1; // data b15 to b8
while (!(EUSCI_B0->IFG & EUSCI_B_IFG_RXIFG));
IDdata = EUSCI_B0->RXBUF;
d1 = fram_data & 0x0ff;
while (!(EUSCI_B0->IFG & EUSCI_B_IFG_TXIFG));
EUSCI_B0->TXBUF = d1; // data b7 to b0
while (!(EUSCI_B0->IFG & EUSCI_B_IFG_RXIFG));
IDdata = EUSCI_B0->RXBUF;
fram_data++;
}
This way, I can write the Data all right.
(I use back channel UART to dump the FRAM data.)
fram_data = 0800 to 0900 = 256 data written
fram_read_data =
0800 0801 0802 0803 0804 0805 0806 0807 0808 0809 080A 080B 080C 080D 080E 080F
0810 0811 0812 0813 0814 0815 0816 0817 0818 0819 081A 081B 081C 081D 081E 081F
0820 0821 0822 0823 0824 0825 0826 0827 0828 0829 082A 082B 082C 082D 082E 082F
0830 0831 0832 0833 0834 0835 0836 0837 0838 0839 083A 083B 083C 083D 083E 083F
0840 0841 0842 0843 0844 0845 0846 0847 0848 0849 084A 084B 084C 084D 084E 084F
0850 0851 0852 0853 0854 0855 0856 0857 0858 0859 085A 085B 085C 085D 085E 085F
0860 0861 0862 0863 0864 0865 0866 0867 0868 0869 086A 086B 086C 086D 086E 086F
0870 0871 0872 0873 0874 0875 0876 0877 0878 0879 087A 087B 087C 087D 087E 087F
0880 0881 0882 0883 0884 0885 0886 0887 0888 0889 088A 088B 088C 088D 088E 088F
0890 0891 0892 0893 0894 0895 0896 0897 0898 0899 089A 089B 089C 089D 089E 089F
08A0 08A1 08A2 08A3 08A4 08A5 08A6 08A7 08A8 08A9 08AA 08AB 08AC 08AD 08AE 08AF
08B0 08B1 08B2 08B3 08B4 08B5 08B6 08B7 08B8 08B9 08BA 08BB 08BC 08BD 08BE 08BF
08C0 08C1 08C2 08C3 08C4 08C5 08C6 08C7 08C8 08C9 08CA 08CB 08CC 08CD 08CE 08CF
08D0 08D1 08D2 08D3 08D4 08D5 08D6 08D7 08D8 08D9 08DA 08DB 08DC 08DD 08DE 08DF
08E0 08E1 08E2 08E3 08E4 08E5 08E6 08E7 08E8 08E9 08EA 08EB 08EC 08ED 08EE 08EF
08F0 08F1 08F2 08F3 08F4 08F5 08F6 08F7 08F8 08F9 08FA 08FB 08FC 08FD 08FE 08FF
But, when I try to write the same data using DMA as below,
#pragma DATA_ALIGN(d8, 512)
union DATA16B8B {
uint16_t d16[256];
uint8_t d8[512];
};
union DATA16B8B data16b8b;
void SPI_fram_write_dma( uint8_t mstxData[], int n )
{
/* Assign DMA channel 0 to EUSCI_B0_TX0, channel 1 to EUSCI_B0_RX0 */
MAP_DMA_assignChannel(DMA_CH0_EUSCIB0TX0);
/* Setup the TX transfer characteristics & buffers */
MAP_DMA_setChannelControl(DMA_CH0_EUSCIB0TX0 | UDMA_PRI_SELECT,
UDMA_SIZE_8 | UDMA_SRC_INC_8 | UDMA_DST_INC_NONE | UDMA_ARB_1);
MAP_DMA_setChannelTransfer(DMA_CH0_EUSCIB0TX0 | UDMA_PRI_SELECT,
UDMA_MODE_BASIC, mstxData,
(void *) MAP_SPI_getTransmitBufferAddressForDMA(EUSCI_B0_BASE),
n);
MAP_DMA_enableChannel(0);
}
for(i=0; i<256 ; i++)
{
data16b8b.d16[i] = fram_data;
fram_data++;
}
SPI_fram_write_dma(&data16b8b.d8[0], 512);
Some part of the data looks all right, but there are a lot of strange data.
fram_data = 0900 to 0A00 = 256 data written
fram_read_data =
0000 0901 0902 0903 0904 0905 0906 0907 0908 0909 090A 090B 090C 090D 090E 090F
0910 0911 0912 0913 0914 0915 0916 0917 0918 0919 091A 091B 091C 091D 091E 091F
0920 0921 0922 0923 0924 0925 0926 0927 0928 0929 092A 092B 092C 092D 092E 092F
0930 0931 0932 0933 0934 0935 0936 0937 0938 0939 093A 093B 093C 093D 093E 093F
0940 0941 0942 0943 0944 0945 0946 0947 0948 0949 094A 094B 094C 094D 094E 094F
0950 0951 0952 0953 0954 0955 0956 0957 0958 0959 095A 095B 095C 095D 095E 095F
0960 0961 0962 0963 0964 0965 0966 0967 0968 0969 096A 096B 096C 096D 096E 096F
0970 0971 0972 0973 0974 0975 0976 0977 0978 0979 097A 097B 097C 097D 097E 097F
0980 0981 0982 0983 0984 0985 0986 0987 0988 0989 098A 098B 098C 098D 098E 098F
0990 0991 0992 0993 0994 0995 0996 0997 0998 0999 099A 099B 099C 099D 099E 099F
09A0 09A1 09A2 09A3 09A4 09A5 09A6 09A7 09A8 09A9 09AA 09AB 09AC 09AD 09AE 09AF
09B0 09B1 09B2 09B3 09B4 09B5 09B6 09B7 09B8 09B9 09BA 09BB 09BC 09BD BE09 BF09
C009 C109 C209 C309 C409 C509 C609 C709 C809 C909 CA09 CB09 CC09 CD09 CE09 CF09
D009 D109 D209 D309 D409 D509 D609 D709 D809 D909 DA09 DB09 DC09 DD09 DE09 DF09
E009 E109 E209 E309 E409 E509 E609 E709 E809 E909 EA09 EB09 EC09 ED09 EE09 EF09
F009 F109 F209 F309 F409 F509 F609 F709 F809 F909 FA09 FB09 FC09 FD09 FE09 FF09
What should I do now?