Hi Chris,
Welcome to E2E!
Below is a comparison table of the main specs for the LM324A, LM324B, and LM2902B. I recommend LM324B or LM2902B as drop-in replacements. If the customer needs a larger temp range, they can choose LM2902B.
The LM324BA and LM2902BA…
Hey Dheeraj,
Correct, the LM324N does not have internal ESD protection, the LM324B offers internal ESD protection cells.Here is a snippet from the datasheet.
I recommend leveraging Design Guidelines for Devices with LM324/LM358 Cores (Rev. A) along with…
Part Number: LM324 Hello,
About the LM324 datasheet, the test conditions of input offset voltage, input offset current and input bias current are all Vo=1.4V.What does the Vo=1.4V mean?
While the Vos and Iib of LM324B and LM324BA have no this conditions…