Other Parts Discussed in Thread: OPA992, OPA2613, OPA552, LM7171, OPA2156, OPA2992
I am searching for an op-amp with the specifications mentioned below,
slew rate >= 30v per micro second
output current >= 100mA(at least it should be greater than 40mA)
Gain bandwidth product >= 4.5MHz
offset voltage <= 1mV
Supply voltage, (V+) – (V–) = 40V (V+ = +35V, V-=-5V or V+=40V, V-=0V)
Package : 8 pin SOIC
if it is available let me know,
Thank you