This is to request SPICE (H, PSPICE, OR Spectre) model parameters of NPN, PNP, JFET transistors that are used to build a Lm118
A list of sample model parameters of PNP are follows:
.model vp10tk33 pnp + level = 1.0000e+00 subs = 1.0000e+00 + is = is_vp10tk bf = bf_vp10tk nf = 9.9500e-01 + br = 1.7300e-01 nr = 1.0010e+00 ise = 1.6228e-17 + ne = 1.3110e+00 isc = 1.7050e-15 nc = 1.0170e+00 + vaf = 4.7300e+02 var = 1.9620e+01 ikf = 3.9811e-03 + ikr = 3.4674e-03 nkf = 7.9500e-01 rb = 1.0000e+02 + rbm = 7.0930e+00 irb = 5.0119e-05 re = 5.9320e+00 + rc = 2.5950e+01 cje = cje_vp10tk vje = 4.2160e-01 + mje = 3.5418e-01 fc = 5.0000e-01 cjc = cjc_vp10tk + vjc = 5.0000e-01 mjc = 2.0880e-01 xcjc = 1.0000e+00 + tlev = 0.0000e+00 tlevc = 1.0000e+00 xtb = 1.4600e+00 + eg = 1.1700e+00 xti = 2.8700e+00 tikf1 = -5.6000e-03
Look forward to hearing from you with parameters.
Keun