Dear All Experts,
Please see below circuit with its peripheral components.
Differential level Analog Input signal has below parameters:
Freq: around 6 MHz
Voltage level: +/- 1Vpp with Vref =2.5 volt, so swings from Vmin= 2V to Vmax = 3V
Request you to review the below circuit and give your suggestions to make it working. In brief: I used voltage divider after analog Inputs then give its output to ADC via OpAmp. (ADC has been selected appropriate as per requirement, I need help in signal conditioning part)
Thanks
Bhavdipsinh