Let's say I know the polarity of the offset voltage from that information can I infer the polarity of the offset voltage temprature drift? For example, let's say non-inverting input is more positive than the inverting input. In that case is it safe to assume that the offset is going to increase towards the non-inverting input as the temprature increases or are they completely unrelated? Is input type of an opamp has anything to do with that?