Hello everybody,
I am working with the LMH6554 for quite a while now and I am investigating the noise performance of our circuit at the moment. Is there more data available concerning input referred current noise and input referred voltage noise? The data sheet only contains one value for f=10MHz each. Are there more information for f ranging from 10^5 to 10^9 Hz?
Best regards,
René