Dear TI experts,
We are using TAS6424M-Q1 for our automotive application:
- PVDD = 13.5V
- LC filter: BTL-common mode, 3.3uH and 1uF
- Load: 2 ohm, 4 channels
- We want it to run with TDM8 32bits (or 24 bits) interface, MCLK and SCLK shorted, SDIN1 is used, SDIN2 grounded.
- FSYNC = 44.1KHz
- SCLK = 11.289 MHz
Current register settings:
Addr | Register | Value | Comment |
0x00 | Mode Control | 0x00 | |
0x01 | Miscellaneous Control 1 | 0x11 | Overcurrent is level 2 Gain Level 2 = 15 V peak output voltage |
0x02 | Miscellaneous Control 2 | 0x62 | |
0x03 | SAP Control (Serial Audio-Port Control) | 0x06 | 44.1KHz, TDM 24bits or 32bits, DSP mode (16-bit or 24-bit) |
0x04 | Channel State Control | 0x00 | |
0x05 | Channel 1 Volume Control | 0xc6 | -4.5dB |
0x06 | Channel 2 Volume Control | 0xc6 | -4.5dB |
0x07 | Channel 3 Volume Control | 0xc6 | -4.5dB |
0x08 | Channel 4 Volume Control | 0xc6 | -4.5dB |
So far we are getting some issues:
1. We expect peak output voltage of 8.5V with 0dBFS signal. But testing showed 4V peak with -18dBFS signal (TDM signal is generated from audio analyzer), and output started clipping at -12dBFS input. Could you please verify our gain and volume settings?
2. Output has weird noise with amplitude 500mV. As long as we supply TDM clock, noise appears, no matter data is 0 or whatever. If we stop TDM clock, noise disappears.
Could you please check our register settings, what settings may cause this noise?
And could you please explain the input format "DSP mode" and other formats which are described in datasheet section 9.6.4 SAP Control (Serial Audio-Port Control) Register:
Thank you.