Hello
We have clock source with frequency 122.88-125MHz and with ultra low phase noise on 20Hz to 1kHz offsets (circa 20Hz@<-100dBc/Hz, 100Hz@<-135dBc/Hz, 1kHz<-157dBc/Hz).
We are looking for solution of clock distribution of this source where outputs phase noise on the specified offsets are degraded as low as possible - ideally by 3dB max.
The solution should be JESD204B compliant. The minimum of number of outputs is 14 (4 clk/sysref pairs for ADC, 3 clk/sysref pairs for FPGA (jitter is no care)).
We are gonna measure this clock source with LMK04832EVM in distributed mode but I don't think we will achieve desired performace (according to datasheet).
Can you please recommend a device or combination of devices suitable for this job?
Thanks and regards
Dan