We bought a DLP5531Q1EVM from TI and made a new EVM modeled after its circuitry. When connecting with the modified EVM using the DLP control program software, it tells us that the evm is in BOOTLOADER mode with SW3 ON. Then I want to get the system information, which tells me the system is busy.
The modified board system is busy(in Bootloader mode).
Normal system information obtained from TI board(in Display mode).
I set SW3 OFF to get system information and also download FLASH to EVM.
After comparison, I found that the system information obtained from the EVM modified in Bootloader mode was somewhat different from the information obtained from the EVM purchased from TI.
the system Information in Bootloader mode(purchased from TI)
Modified EVM system information in Bootloader mode
1. What causes the system to be busy when the DLP control program reports an error?
2. Why can't my EVM SW3 enter the main application in any position?
3. Why is DLP230 Boot Revision and FLASH Memory Type different from EVM purchased from TI?
This is our schematic diagram of the circuit.