Part Number: DS25BR150
Hi ti team,
I try to use DS25BR150 to convert MIPI CSI-2 signals to LVDS on the FPGA without native MIPI D-PHY IO support. For HS of MIPI CSI-2, it meets DS25BR150's datasheet. For LP of MIPI CSI-2, with its 1.2V swing, I am npt sure whether meet the max. |VID| = 1V in DS25BR150's datasheet.
LP does not need to be convert by DS25BR150 and is going to connect to FPGA directly or with single ended level shift. I am just worried about if 1.2V swing can damage DS25BR150's IN+ and IN-.
Looking forward to ti team's check.