Part Number: THVD4431
Other Parts Discussed in Thread: TRS3122E, THVD4421, SN75155, SN65C1168E, THVD1512, SN65LVDS049, THVD2410V
Hello?
I'm currently considering an RS232 only transceiver. The conditions I'm looking for are as follows.
- Receiver 2-channel, Transmitter 2-channel
- Control Logic Level: 1.8 V
- Power Level: 3.3 V ~ 5 V
- Output Swing Level: Selectable between ±5 V or ±9 V
- Maximum Data Rate: 1 Mbps
- The size of the circuit should be as small as possible
During the review, I saw the only product called THVD4431, but it seems to be large in size with too many channels and features. (40 pins with 5R3T+RS485)
If there is a product other than this that meets these conditions, please recommend it.
Thank you.
S.Y.Lee