Part Number: TCAN4550
Other Parts Discussed in Thread: , TCAN4551-Q1
Hi Good Afternoon
Can you suggest the CAN Controller IC's, part number for the below requirements mentioned.
1) Communication standards - ISO11898-1, ISO11898-2
2) Protocol: CAN2.0B active
3)Format: standard format: ID length 11bit
4)data byte transmission order is big endian
5)Motorola type
6)communication speed:500kbps
7)bit sample point: 72.5 % - 87.5%
8)equipped with high-speed CAN transceiver compliant with ISO11898
9)Terminal resistance:2600ohms.
10)Tolerance shall comply with ISO11898-2
Thanks, and Regards
Sangeeta