Part Number: DS90UH940-Q1
We purchased 947 and 940 EVM boards.
After configuring the communication mode, we can see that the pass locks of 940 are all high level, but the Mipi output of reading 940 register 0x02 = 0x00 ,Mipi output has no enable signal.
947 configuration: Single-pixel mode
SPWG mapping
940 configuration: 1-lane FPD-Link III Input, 2 MIPI lanes Output
CSI0 / 20 Mbps / STP
2 data lanes, 1 CSI port active
940 register
947 register