Part Number: TPD6S300A
Other Parts Discussed in Thread: TPS25810,
Team,
Please help to review the attached schematic (Specially ESD devices)
The requirements are as below:
Simple USB-C port with USB 2.0 support
1) CC Pin Port Controller (with Pullups/down - no PD communication)
(A) DFP (Downstream Facing Port) only
(B) USB 2.0 Power Mode (max 500mA @ 5V)
2) Current limiter (Turn-off / current limit @ 500mA)
3) Overcurrent Flag/Pin
4) Enable Pin
5) ESD Protection (15kV Air/ 8 kV Cond.)
Regards,
Sanjay R. Pithadia