Part Number: DP83867IR
Tool/software: TI C/C++ Compiler
please give solution to solve this problem.
I am using Ethernet DP83867IR, did Microblazed Design of Ethernet using internal Block RAM, after launching in SDK and debugging
I am facing “Ethernet Link down” problem , please give me the solution.
-----lwIP TCP echo server ------
TCP packets sent to port 6001 will be echoed back
link speed: 100
Ethernet Link down
DHCP Timeout
Configuring default IP of 192.168.1.10
Board IP: 192.168.1.10
Netmask : 255.255.255.0
Gateway : 192.168.1.1
TCP echo server started @ port 7