Part Number: DP83825I
Team,
A customer of mine found differences in in the swtiching levels between datasheet and IBIS model:
|
Parameter |
Datasheet (Link) 08/2019 |
IBIS model (Link) 02.11.2018 |
|
VIH High Level Input Voltage |
0,65 * VDDIO (1,8V) = 1,17 V |
Vinh = 0.770V |
|
VIL Low Level Input Voltage |
0,35 * VDDIO (1,8V) = 0,63 V |
Vinl = 0.330V |
Is this really the case?
|
Parameter |
Value |
Note |
|
Positive Overshoot: |
0.0 V |
|
|
Negative Overshoot: |
11.33 mV |
|
|
Avg rise time: |
427.989 ps |
|
|
Avg fall time: |
976.861 ps |
Fall time way longer than rise |
Thanks,
Robert