Part Number: TIC12400-Q1
Other Parts Discussed in Thread: TIC12400
Dear Sir or Madam,
I used to work with chip tic12400. That is a magnificent SPI chip!
I can write a utility tool to interpret raw the tic12400 47x registers values blob to human readable *.txt configuration report according the tic12400 datasheet.
As a example I sent a data in ->data out for tja1101 (just as an example).
I can also write register values blob parsers for any TIs smart chips with internal registers.
May TI company reward for this kind of work?
Warm regards,
Alex Bar
Embedded SW engineer
Basic control register [0h] regVal: [0x2100] [0b_0010_0001_0000_0000] bit 15: RW normal operation bit 14: RW normal operation bit 13: RW 100 Mbit/s if SPEED_SELECT (MSB) = 0 reserved if SPEED_SELECT (MSB) = 1 bit 12: RW Auto negotiation not supported; always 0; a write access is ignored bit 11:RW normal operation (clearing this bit automatically triggers a transition to Normal mode, provided control bits POWER_MODE are set to 0011 Normal mode, see Table 18) bit 10: RW normal operation bit 9: RW Auto negotiation not supported; always 0; a write access is ignored. bit 8: RW only full duplex supported; always 1; a write access is ignored bit 7: RW COL signal test not supported; always 0; a write access is ignored bit 6: RW 10 Mbit/s if SPEED_SELECT (LSB) = 0 100 Mbit/s if SPEED_SELECT (LSB) = 1 bit 5: RW enable transmit from MII only when the PHY has determined that a valid link has been established Basic status register [1h] regVal: [0x01e1] [0b_0000_0001_1110_0001] bit 15: PHY not able to perform 100BASE-T4 bit 14: PHY not able to perform 100BASE-X full-duplex bit 13: PHY not able to perform 100BASE-X half-duplex bit 12: PHY not able to perform 10 Mbit/s full-duplex bit 11: PHY not able to perform 10 Mbit/s half-duplex bit 10: PHY not able to perform 100BASE-T2 full-duplex bit 9: PHY not able to perform 100BASE-T2 half-duplex bit 8: extended status information in register 15h bit 7: PHY able to transmit from MII regardless of whether the PHY has determined that a valid link has been established bit 6: PHY will accept management frames with preamble suppressed bit 5: Autonegotiation process completed bit 4: no remote fault condition detected bit 3: PHY not able to perform Autonegotiation bit 2: link is down bit 1: no jabber condition detected bit 0: extended register capabilities PHY identifier register 1 [2h] regVal: [0x0180] [0b_0000_0001_1000_0000] bit 15..0: Organizationally Unique Identifier 0x0180 PHY identifier register 2 [3h] regVal: [0xdd01] [0b_1101_1101_0000_0001] bit 15..10: phyId 0x37 (19 to 24 of the OUI) bit 9..4: manufacturer type number 0x10 bit 3..0: manufacturer revision number 0x01 Extended status register [15] regVal: [0x0080] [0b_0000_0000_1000_0000] bit 15: PHY not able to perform 1000BASE-X full-duplex bit 14: PHY not able to perform 1000BASE-X half-duplex bit 13: PHY not able to perform 1000BASE-T full-duplex bit 12: PHY not able to perform 1000BASE-T half-duplex bit 7: PHY able to 1-pair 100BASE-T1 100 Mbit/s bit 6: PHY not able to support RTPGE PHY identifier register 3 [16] regVal: [0x0079] [0b_0000_0000_0111_1001] Lack of detalisation in datasheet Extended control register [17] regVal: [0x6000] [0b_0110_0000_0000_0000] bit 15: link control disabled bit 14..11: Standby mode (command) bit 10: disable Slave jitter test bit 9: halts the training phase bit 8..6: R/W test mode selection: no test mode bit 5: stops TDR-based cable test bit 4..3: R/W internal loopback bit 2: configuration register access disabled Configuration register 1 [18] regVal: [0x5c05] [0b_0101_1100_0000_0101] bit 15: rw PHY configured as Slave bit 14: rw wake-up event forwarded locally bit 11: rw PHY reacts to a remote wake-up bit 14: rw PHY reacts to a local wake-up bit 9:8: RW MII mode enabled bit 7: MII output driver standard strength bit 6: no confirmation needed from another PHY before going to sleep bit 5: LPS/WUR enabled bit 4: sleep acknowledge timer disabled; auto-transition back from Sleep Request mode to Normal mode enabled during data transmission on MII or MDI bit 2: wake-up event forwarded remotely bit 1: autonomous power-down disabled bit 0: automatic transition from Normal to Sleep Request when LPS code group received enabled Configuration register 2 [19] regVal: [0x3245] [0b_0011_0010_0100_0101] bit 15..11: r 5bit PHY address: [6] bit 2: rw packets up to 16 kB supported Symbol error counter register [20] regVal: [0x0000] [0b_0000_0000_0000_0000] The symbol error counter is incremented when an invalid code symbol is received (including idle symbols). The counter is incremented only once per packet, even when the received packet contains more than one symbol error. This counter increments up to 216. When the counter overflows, the value FFFFh is retained. The counter is reset when the register is read. bit 15:0 R sym_err_cnt [0] Interrupt source register [21] regVal: [0x8000] [0b_1000_0000_0000_0000] bit 15: R power-on detected bit 14: R no local or remote wake-up detected bit 13: R no dedicated wake-up request detected bit 12: R no LPS code groups received bit 11: R no PHY initialization error detected bit 10: R link status not changed bit 9: R link status not changed bit 8: R no symbol error detected bit 7: R no training phase failure detected bit 6: R SQI value above warning limit bit 5: R no SMI control error detected bit 3: R no undervoltage detected bit 2: R no undervoltage recovery detected bit 1: R no overtemperature error detected bit 0: R no transition from Sleep Request back to Normal as a result of the Sleep Request timer expiring Interrupt enable register [22] regVal: [0x8000] [0b_1000_0000_0000_0000] bit 15: RW PWON interrupt enabled bit 14: RW WAKEUP interrupt disabled bit 13: RW WUR_RECEIVED interrupt disabled bit 12: RW LPS_RECEIVED interrupt disabled bit 11: RW LINK_STATUS_FAIL interrupt disabled bit 10: RW LINK_STATUS_FAIL interrupt disabled bit 9: RW LINK_STATUS_UP interrupt disabled bit 8: RW SYM_ERR interrupt disabled bit 7: RW TRAINING_FAILED interrupt disabled bit 6: RW SQI_WARNING interrupt disabled bit 5: RW CONTROL_ERR interrupt disabled bit 3: RW UV_ERR interrupt disabled bit 2: RW UV_RECOVERY interrupt disabled bit 1: RW TEMP_ERR interrupt disabled bit 0: RW SLEEP_ABORT interrupt disabled Communication status register [23] regVal: [0x0000] [0b_0000_0000_0000_0000] bit 15: r link failure bit 12: r local receiver not OK bit 11: r remote receiver not OK bit 10: r descrambler unlocked bit 9: r no SSD error detected bit 8: r no ESD error detected bit 7..5: r worse than class A SQI (unstable link) bit 4: r no receive error detected bit 3: r no transmit error detected bit 2..0: r PHY Idle General status register [24] regVal: [0x0200] [0b_0000_0010_0000_0000] bit 15 R all interrupts cleared bit 14 R PLL unstable and not locked bit 13 R no local wake-up detected bit 12 R no remote wake-up detected bit 11 R no 100BASE-T1 data detected at MDI or MII in Sleep Request mode bit 10 R EN HIGH bit 9 R hardware reset detected since register last read bit 8 R reserved bit 7:3 R linkFailCnt: [0] bit 2:0 R reserved External status register [25] regVal: [0x0000] [0b_0000_0000_0000_0000] bit 15: R no undervoltage detected on pin VDDD(3V3) bit 14: R no undervoltage detected on pin VDDA(3V3) bit 13: R no undervoltage detected on pin VDDD(1V8) bit 11: R no undervoltage detected on pin VDD(IO) bit 10: R temperature below high level bit 9: R temperature below warning level bit 8: R no short circuit detected bit 7: R no open circuit detected bit 6: R no polarity inversion detected at MDI bit 5: R interleave order of detected ternary symbols: TAn, TBn Link-fail counter register [26] regVal: [0x0000] [0b_0000_0000_0000_0000] bit 15:8 R [0] The counter is incremented when local receiver is NOT_OK; when the counter overflows, the value FFh is retained. The counter is reset when the register is read. bit 7:0 R [0] The counter is incremented when remote receiver is NOT_OK; when the counter overflows, the value FFh is retained. The counter is reset when the register is read. Common configuration register [27] regVal: [0x0020] [0b_0000_0000_0010_0000] bit 15: R/W managed operation bit 13:12 RW 25 MHz XTAL; no clock at CLK_IN_OUT bit 11: R/W internal 1.8 V LDO enabled bit 10: R/W standard output driver strength at output of CLK_IN_OUT bit 9: R/W XTAL and CLK_IN_OUT output switched off in Sleep mode bit 8:7 RW local wake-up timer: longest (10 ms to 20 ms) bit 6: R/W absolute input threshold bit 5: R/W INH switched on in Disable mode bit 4:0: R/W reserved Configuration register 3 [28] regVal: [0x0001] [0b_0000_0000_0000_0001] bit 15:2: RW reserved bit 1: RW forced sleep inactive bit 0: RW write 1; ignore on read
0x00 0x2100 0x01 0x01E1 0x02 0x0180 0x03 0xDD01 0x04 0x0000 0x05 0x0000 0x06 0x0000 0x07 0x0000 0x08 0x0000 0x09 0x0000 0x0a 0x0000 0x0b 0x0000 0x0c 0x0000 0x0d 0x0000 0x0e 0x0000 0x0f 0x0080 0x10 0x0079 0x11 0x6000 0x12 0x5C05 0x13 0x3245 0x14 0x0000 0x15 0x8000 0x16 0x8000 0x17 0x0000 0x18 0x0200 0x19 0x0000 0x1a 0x0000 0x1b 0x0020 0x1c 0x0001 0x1d 0x0000 0x1e 0x0000 0x1f 0x2100