In the TLK10031 Pin Description table (Table 4-1), in the I/O Type column most or all of the LVCMOS outputs are described as "25 Ohm Driver", "40 Ohm Driver" etc. Does this refer to the resistive load that can be driven while maintaining the Voh and Vol voltage specs?