Team,
Section 6.2 Recommended Operating Conditions shows input voltage (VI) at a maximum value of VCC. However, under section 1 Features, it says, “Input Accepts Voltage to 6 V.” Which of these is correct? Can the part handle inputs up to 6V when operated at 3.3V? The product page under features indicates, “Over-voltage tolerant inputs.”
Thank you.