Part Number: TXB0104-Q1
Hi experts,
- May I know the reason of why "When the output-enable (OE) input is low, all outputs are placed in the high-impedance state." ?
- Which part is the +/- 2mA in 8.3.2 driving?
- Is this 4kOhm a real resistor or a equivalent resistance?
BR
Frank