Part Number: TXS0108E
Other Parts Discussed in Thread: TMUX1511
Hi TI,
I'm testing logic circuit with TXS0108E, 1.8V to 1.8V .
While powerup, when OE pulled low, I see an unwanted 2.5ms High-level-pulse over B side,
when both sides A&B are pulled low with 100k-PD.
Leakage current is 2uA-max so the voltage should go up to 0.2V...
This phenomenon occurs on multiple lines, and causes bugs over power-control lines.
Do you have newer data-sheet (than july 2023) or errata?
BR,
Dudi