TXS0104E-Q1: TXS0104E-Q1

Part Number: TXS0104E-Q1
Other Parts Discussed in Thread: SN65MLVD203B, , TXS0104E, TXU0304-Q1

Tool/software:

Good afternoon;

our team is currently interfacing the TXS0104E-Q1 with SN65MLVD203B LVDS transceiver.

The challenge is the input threshold for the TXS0104E-Q1 is

  1. VIL_MAX - 0.15V.
  2. VIH_ MIN - 2.9V              (VCC_A - 0.4V  ASSUMING OUR VCC_A IS 3.3V THIS LEVEL WOULD BE 2.9V)

when interfacing the SN65MLVD203B the VIL and VIH levels are 

  1. VOL_MAX - 0.4V.
  2. VOH_ MIN  - 2.4V

Would TI be able to provide some explanation as to why the threshold levels are these levels for the TXS0104E and provide a solution for this application