Other Parts Discussed in Thread: SN74LV1T125
Dear Sirs
I need your help to confirm the SN74LV1T125 design. Thanks.
U2.A: UART Output(3.3V level)
U2.Y: UART Output via level shifter(1.8V level)
DUT Tx & Rx has a 1.8V level signal already (connected by J1)
We do not supply the VCC for U2 and U3 (SN74LV1T125 ).
1.Why connect to our DUT (by J1), U2.VCC will has a fixed 3.3V or 1.8V power on it ?
2. Could you provide the internal structure of SN74LV1T125 for VCC and Y?
Thanks
BRS
Nat