Part Number: TXS0104E
Hi
We are using TI Parts as attached.
PN1:- TXS0104EPWR
PN2: SN74LVC1G240DBVR
we transmit TTL pulse of 115200 baud rate from DI-2 OP and observe the waveform at pin 12 of u3 (TXS0104EPWR) that singal clipped at low side, at low it goes to 480mv. and the datasheet of U3 said low level input voltage is 0.15V (max).
Q1) why its go to 0.480V loe levell, ideally U3 has interal pull up of (10K), so low level should be 3.3V/(1K+10) * 1K =0.3V but still going out of spec.
Q2) I tried to make R160 ohm , and low level comes to Zero volt.
Q3) can we make R160 value to O ohm in this application, does buffer SN74LVC1G240DBVR really require output resitor (1K).
Q4) or in worst case can we make R160 value to lower side like 250E.