Part Number: MCU-PLUS-SDK-AM263X
Hi TI expert
SBL hanged when MACN RX receiving too much data in AM263x SDK V8.3
Test project provided in mail.
Test step: (Please refer attach file)
- Main() call HHCAN_CheckCanISRStatus() to check MCAN FIFO data in ApiCan_ReceiveFIFOMessage() every 5ms
- Add test counter when getting data. (Attach project use CAN ID 0x705)
- CAN Analyzer sending data: CAN ID 0x705, interval 10ms, sending 10000 times
- Check counter by UART log or CCS
Test result: SBL hanged with unknow reason and counter <10000
BR
Jay