Part Number: LAUNCHXL2-570LC43
Tool/software: Code Composer Studio
Hello Community,
I have downloaded the FreeRTOS+TCP project from this link: http://loszi.hu/works/ti_launchpad_freertos_demo/ the zip file of the project is:7510.New WinRAR ZIP archive.zip
While I compiled, the following errors are shown. Please help me to solve it?
Description Resource Path Location Type
Failed linktime optimization null: Failed linktime optimization LaunchPad_FreeRTOS C/C++ Problem
gmake: *** [all] Error 2 LaunchPad_FreeRTOS C/C++ Problem
gmake[1]: *** [LaunchPad_FreeRTOS.out] Error 1 LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "_lock.c", and is incompatible null: option --silicon_version=7R4 is set in "_lock.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "_printfi.c", and is incompatible null: option --silicon_version=7R4 is set in "_printfi.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "_scanfi.c", and is incompatible null: option --silicon_version=7R4 is set in "_scanfi.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "atoi.c", and is incompatible null: option --silicon_version=7R4 is set in "atoi.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "atol.c", and is incompatible null: option --silicon_version=7R4 is set in "atol.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "copy_decompress_lzss.c", and is null: option --silicon_version=7R4 is set in "copy_decompress_lzss.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "copy_decompress_none.c", and is null: option --silicon_version=7R4 is set in "copy_decompress_none.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "copy_zero_init.c", and is null: option --silicon_version=7R4 is set in "copy_zero_init.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "cpy_tbl.c", and is incompatible null: option --silicon_version=7R4 is set in "cpy_tbl.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "ctype.c", and is incompatible null: option --silicon_version=7R4 is set in "ctype.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "e_logf.c", and is incompatible null: option --silicon_version=7R4 is set in "e_logf.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "e_powf.c", and is incompatible null: option --silicon_version=7R4 is set in "e_powf.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "e_sqrtf.c", and is incompatible null: option --silicon_version=7R4 is set in "e_sqrtf.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "ltoa.c", and is incompatible null: option --silicon_version=7R4 is set in "ltoa.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "memccpy.c", and is incompatible null: option --silicon_version=7R4 is set in "memccpy.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "memcmp.c", and is incompatible null: option --silicon_version=7R4 is set in "memcmp.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "memmov.c", and is incompatible null: option --silicon_version=7R4 is set in "memmov.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "rand.c", and is incompatible null: option --silicon_version=7R4 is set in "rand.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "s_copysign.c", and is null: option --silicon_version=7R4 is set in "s_copysign.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "s_copysignf.c", and is null: option --silicon_version=7R4 is set in "s_copysignf.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "s_frexp.c", and is incompatible null: option --silicon_version=7R4 is set in "s_frexp.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "s_scalbn.c", and is incompatible null: option --silicon_version=7R4 is set in "s_scalbn.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "s_scalbnf.c", and is null: option --silicon_version=7R4 is set in "s_scalbnf.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "snprintf.c", and is incompatible null: option --silicon_version=7R4 is set in "snprintf.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "sprintf.c", and is incompatible null: option --silicon_version=7R4 is set in "sprintf.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "sscanf.c", and is incompatible null: option --silicon_version=7R4 is set in "sscanf.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strcat.c", and is incompatible null: option --silicon_version=7R4 is set in "strcat.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strchr.c", and is incompatible null: option --silicon_version=7R4 is set in "strchr.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strcmp.c", and is incompatible null: option --silicon_version=7R4 is set in "strcmp.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strcpy.c", and is incompatible null: option --silicon_version=7R4 is set in "strcpy.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strerror.c", and is incompatible null: option --silicon_version=7R4 is set in "strerror.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strlen.c", and is incompatible null: option --silicon_version=7R4 is set in "strlen.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strncmp.c", and is incompatible null: option --silicon_version=7R4 is set in "strncmp.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strncpy.c", and is incompatible null: option --silicon_version=7R4 is set in "strncpy.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strrchr.c", and is incompatible null: option --silicon_version=7R4 is set in "strrchr.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strtod.c", and is incompatible null: option --silicon_version=7R4 is set in "strtod.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strtol.c", and is incompatible null: option --silicon_version=7R4 is set in "strtol.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strtoll.c", and is incompatible null: option --silicon_version=7R4 is set in "strtoll.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strtoul.c", and is incompatible null: option --silicon_version=7R4 is set in "strtoul.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "strtoull.c", and is incompatible null: option --silicon_version=7R4 is set in "strtoull.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "vsnprintf.c", and is null: option --silicon_version=7R4 is set in "vsnprintf.c", and is LaunchPad_FreeRTOS C/C++ Problem
option --silicon_version=7R4 is set in "wcslen.c", and is incompatible null: option --silicon_version=7R4 is set in "wcslen.c", and is incompatible LaunchPad_FreeRTOS C/C++ Problem
#1-D last line of file ends without a newline NTPDemo.h /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP/protocols/include line 11 C/C++ Problem
#169-D argument of type "volatile Peripheral_Control_t *" is incompatible with parameter of type "Peripheral_Control_t *const" tms570ls20x31x_uart.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-IO/Device/tms570ls20x31x/source line 184 C/C++ Problem
#169-D argument of type "volatile Peripheral_Control_t *" is incompatible with parameter of type "Peripheral_Control_t *const" tms570ls20x31x_uart.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-IO/Device/tms570ls20x31x/source line 225 C/C++ Problem
#174-D external/internal linkage conflict with previous declaration NetworkInterface.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP/portable/NetworkInterface/Hercules line 165 C/C++ Problem
#179-D variable "args" was declared but never referenced UARTCommandConsole.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-UART-Console line 323 C/C++ Problem
#179-D variable "cBuffer" was declared but never referenced UARTCommandConsole.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-UART-Console line 320 C/C++ Problem
#179-D variable "xIndex" was declared but never referenced UARTCommandConsole.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-UART-Console line 322 C/C++ Problem
#179-D variable "xMissedMessageCounter" was declared but never referenced UARTCommandConsole.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-UART-Console line 321 C/C++ Problem
#183-D argument is incompatible with corresponding format string conversion CLI_commands.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-CLI line 212 C/C++ Problem
#1916-D definition at end of file not followed by a semicolon or a declarator FreeRTOS_DHCP.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP line 180 C/C++ Problem
#1916-D definition at end of file not followed by a semicolon or a declarator FreeRTOS_DNS.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP line 183 C/C++ Problem
#1916-D definition at end of file not followed by a semicolon or a declarator FreeRTOS_DNS.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP line 196 C/C++ Problem
#1916-D definition at end of file not followed by a semicolon or a declarator FreeRTOS_IP.h /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP/include line 134 C/C++ Problem
#1916-D definition at end of file not followed by a semicolon or a declarator FreeRTOS_IP_Private.h /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP/include line 323 C/C++ Problem
#193-D type qualifier is meaningless on cast type FreeRTOS_DriverInterface.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-IO/Common line 64 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 127 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 148 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 155 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 157 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 169 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 170 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 179 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 200 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 217 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 224 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 226 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 239 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 241 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 253 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 254 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 257 C/C++ Problem
#193-D type qualifier is meaningless on cast type ff_locking.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 273 C/C++ Problem
#225-D function "ff_deltree" declared implicitly ff_stdio_tests_with_cwd.c /LaunchPad_FreeRTOS/FreeRTOS_Plus_FAT_Demos line 1181 C/C++ Problem
#225-D function "rand" declared implicitly FreeRTOS_DHCP.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP line 587 C/C++ Problem
#225-D function "rand" declared implicitly FreeRTOS_Sockets.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP line 230 C/C++ Problem
#225-D function "strcasecmp" declared implicitly FreeRTOS_HTTP_server.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-TCP/protocols/HTTP line 416 C/C++ Problem
#552-D variable "rxch" was set but never used HL_emac.c /LaunchPad_FreeRTOS/source line 1234 C/C++ Problem
#552-D variable "ulCLIPort" was set but never used UDPCommandConsole.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-UDP-Console line 116 C/C++ Problem
#552-D variable "ulFirstWord" was set but never used ff_ioman.c /LaunchPad_FreeRTOS/FreeRTOS-Plus-FAT line 687 C/C++ Problem