Dear Team,
I have been engaged in measuring AC three-phase using MSP430.
Could you please provide information on the minimum and maximum differential voltage that can be read via SDXP0 and SDXN0?
I need to measure a voltage range from a minimum of 5V to a maximum of 790V (peak to peak).