Win7-64, CCSv6, MSP430Flasher + MSP-FET
run MSP430Flasherv1.3.3, update FET firmware, do "Y", and unplug/replug, and check agian:
Microsoft Windows [Version 6.1.7601]
Copyright (c) 2009 Microsoft Corporation. All rights reserved.
C:\ti\MSP430Flasher_1.3.3>msp430flasher
* -----/|-------------------------------------------------------------------- *
* / |__ *
* /_ / MSP430 Flasher v1.3.3 *
* | / *
* -----|/-------------------------------------------------------------------- *
*
* Evaluating triggers...done
* Checking for available FET debuggers:
* Found USB FET @ COM13 <- Selected
* Initializing interface @ COM13...done
* Checking firmware compatibility:
* FET firmware is up to date.
* Reading FW version...done
* Setting VCC to 3000 mV...done
* Accessing device...
# Exit: 16
# ERROR: Unknown device
* Powering down...done
* Disconnecting from device...done
*
* ----------------------------------------------------------------------------
* Driver : closed (Internal error)
* ----------------------------------------------------------------------------
C:\ti\MSP430Flasher_1.3.3>
...what mean for? I have checked : MSP430.dll (V 3.4.3.4) HIL.dll (V 1.2.6.0)
please help me urgently