Other Parts Discussed in Thread: MSPMATHLIB
Tool/software: TI C/C++ Compiler
I accepted default linker command file on the following build and I get these warnings. What do they mean? What should I do to get rid of these warnings?
Building target: "emeter.out"
Invoking: MSP430 Linker
"C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-msp430_20.2.0.LTS/bin/cl430" -vmspx --code_model=large --data_model=restricted --near_data=globals --opt_for_speed=0 --use_hw_mpy=F5 --advice:power="all" --define=__TI_COMPILER_VERSION --define=__MSP430__ --define=__MSP430F6779A__ -g --symdebug:dwarf_version=4 --c99 --printf_support=full --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --silicon_errata=CPU21 --silicon_errata=CPU22 --silicon_errata=CPU40 -z -m"emeter.map" --heap_size=16384 --stack_size=2048 --cinit_hold_wdt=on -i"C:/ti/ccs1000/ccs/ccs_base/msp430/include" -i"C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-msp430_20.2.0.LTS/lib" -i"C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-msp430_20.2.0.LTS/include" -i"C:/ti/ccs1000/ccs/ccs_base/msp430/lib/5xx_6xx_FRxx" --reread_libs --diag_wrap=off --display_error_number --issue_remarks --verbose_diagnostics --warn_sections --xml_link_info="emeter_linkInfo.xml" --use_hw_mpy=F5 --rom_model -o "emeter.out" "./BSLUpdate.obj" "./C_FIFO.obj" "./Debug.obj" "./Modem_Identify.obj" "./OTAUpdate.obj" "./Telit.obj" "./emeter-background.obj" "./emeter-boot-reset.obj" "./emeter-communication.obj" "./emeter-display.obj" "./emeter-dlt645.obj" "./emeter-fifo.obj" "./emeter-fir-table.obj" "./emeter-foreground.obj" "./emeter-http.obj" "./emeter-main.obj" "./emeter-memory.obj" "./emeter-relay.obj" "./emeter-rtc.obj" "./emeter-setup.obj" "./hal_SPI.obj" "./hal_UCS.obj" "./hal_pmm.obj" "./mmc.obj" "./MODBUS2/mb.obj" "./MODBUS2/mbascii.obj" "./MODBUS2/mbcallbacksSunSpec.obj" "./MODBUS2/mbcrc.obj" "./MODBUS2/mbfunccoils.obj" "./MODBUS2/mbfuncdiag.obj" "./MODBUS2/mbfuncdisc.obj" "./MODBUS2/mbfuncholding.obj" "./MODBUS2/mbfuncinput.obj" "./MODBUS2/mbfuncother.obj" "./MODBUS2/mbotherportserial.obj" "./MODBUS2/mbotherporttimer.obj" "./MODBUS2/mbotherrtu.obj" "./MODBUS2/mbportevent.obj" "./MODBUS2/mbportserial.obj" "./MODBUS2/mbporttimer.obj" "./MODBUS2/mbrtu.obj" "./MODBUS2/mbutils.obj" "../lnk_msp430f6779a.cmd" -l"C:/Users/kleit/Documents/ConnetDER_Eng/V4_Repos/V3-emeter-toolkit/emeter-toolkit/Debug/emeter-toolkit.lib" -llibc.a -llibmath.a
<Linking>
warning #10325-D: creating memory range $BOUND$0x4d0 to accommodate BOUND section ".TI.bound:MPY32"
warning #10325-D: creating memory range $BOUND$0x4d4 to accommodate BOUND section ".TI.bound:MPYS32"
warning #10325-D: creating memory range $BOUND$0x4e0 to accommodate BOUND section ".TI.bound:OP2_32X"
warning #10325-D: creating memory range $BOUND$0x4e4 to accommodate BOUND section ".TI.bound:RESVARS"
remark #10205-D: automatic RTS selection: linking in "rts430x_lc_rd_eabi.lib" in place of index library "libc.a"
remark #10205-D: linking in "MSPMATHLIB_CCS_msp430_5xx_6xx_FRxx_large_code_restricted_data.lib" in place of index library "libmath.a"
remark #10209-D: automatic RTS selection: linking in index library "libc.a"
remark #10372-D: (ULP 4.1) Detected uninitialized Port F in this project. Recommend initializing all unused ports to eliminate wasted current consumption on unused pins.
Finished building target: "emeter.out"