Texas Instruments (TI) Motor drivers support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search motor drivers IC content or ask technical support questions on everything from brushless DC (BLDC) and brushed DC (BDC) motor drivers to stepper motor and other drivers for precise motor control. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: DRV2624 Other Parts Discussed in Thread: DRV2625 What is the purpose of auto-calibration?
- The auto-calibration routine is available for the purpose to drive the attached actuator into steady state based on the input parameters for rated…
Part Number: DRV2624
What types of haptic actuators can be driven by these models?
- The DRV2624/2625 are designed to drive either an Eccentric Rotating Mass (ERM) actuator or Linear Resonant Actuator (LRA)
How powerful of an actuator can these…
Brushless DC motors fall into one of two categories. either Trapezoidal or Sinusoidal. This distinction refers to the Back Electromotive Force (Back-EMF) of the motor and is created through the type of winding and magnets used in each style of motor.…
Other Parts Discussed in Thread: DRV10983 , DRV10983-Q1 , DRV10987 Below are the available contents for tuning DRV10x devices.
Below are links for the DRV10983, DRV10987 and DRV10983-Q1 Datasheet
[Datasheet] DRV10983 , DRV10987 , DRV10983-Q1…
Part Number: DRV2625 Other Parts Discussed in Thread: USB2ANY , DRV2624EVM-CT Hi,
Windows 10 driver for the DRV2625EVM and DRV2624EVM are ready and they will be in ti.com product folders soon
If you are facing problems with the Windows 10 GUI, you…
[Update 8/24] Our ventilator/medical blower reference design is now available here: TIDA-010072
We understand that these are challenging times, and we’re here to help. If you need resources on how to design a ventilator or other medical equipment, we…
Other Parts Discussed in Thread: DRV8876 , DRV8847 , DRV8842 , DRV8874 Overcurrent protection and current regulation are often mistaken for one another. However, there are some key differences that separate these two features apart.
Overcurrent Protection…
Part Number: DRV2605
Hi!
One of the most common questions when using haptics drivers is related to the different modes and configurations that our devices support. In general, all our haptics drivers solutions support open and closed loop modes. Depending…
If your motor is spinning correctly in one direction and not the other, One cause might be that your hall sensors are not properly aligned on your motor. This causes your motor driver to commutate your motor too early or too late depending on the direction…
Part Number: DRV2604 Hi,
When selecting our haptics drivers products, it is important to compare which features are supported by the devices and which of them are required for the end application. Here there are some useful questions that may help for…