We are using a TLV75101P with an input voltage of about 5.3V and dual 5V output voltage in our application.
To test the current limitation, we connect a power resistor with about 5 Ohms to one output of the TLV75101P and observe the output current.
The recorded output current (Oscilloscope and current probe) rises up to 1.1A and then sinks to a limit of 700mA.
According to the datasheet (SBVS385B –DECEMBER 2019–REVISED APRIL 2020), the maximum output current shall be 865mA.
My question is whether this current overshoot (more than 865mA) is normal behavior, or whether the voltage regulator is defective