Hi
could you help check below BQ24075 schematic and any need to adjust ?
Design Requirements
• Supply voltage = 5 V
• Fast charge current of approximately 500 mA; => RISET :17.8K ohm
• Input Current Limit =1A;=> RISET :1.6K ohm
• Safety timer duration, Fast-Charge = 6 hours; => RTRM :45.3K ohm
• TS – Battery Temperature Sense = Do not use; => Pull-low 10K ohm