Dear TI Team,
We are using TPS543C20 stacked regulators in dual phase configuration in our board. We have connected digital load to validate the PDN characteristics.
Currently on the board we have disabled the slave IC and currently only 1 IC is being used. The output voltage is configured for 0.8V and when we run test for high current, a voltage droop of more than 100mV is observed.
Please find the attached image for your reference.
What might be the reason for such high droop.
Kindly provide your input on the same.
Thanks & Regards,
Vyshnav Krishnan