Other Parts Discussed in Thread: TPS61093
Hi,
The customer wants Boost products to be applied to the remote control OLED display.
As a result of the design of TLV61046A WEBENCH, 40 mA is the limit.
VIN : 1.8V ~3.3V
VOUT : 16.5V
IOUT : 55mA ~ 60mA
OLED DISPLAY : ELW2106AA
Q1. Is 55 to 60mA possible for TLV61046A?
Q2. Please recommend a product that can operate an OLED display.