Part Number: BQ77915
Tool/software:
I tested cell balancing for 3cell with cell voltages 3.0V, 3.8V and 2.5V. The charging was stope at 11V. After charging the cell voltages are 3.5V,4.0V, and 3.5V. why it is not charging to Vfc. Is cell balancing is working or not. Also I tested with another 3 cell with cell voltages 3.8V, 2.2V and 2.5V and after charging the cell voltages are 4V, 3.5V and 3.5V.