Hi TI Team,
We are designing a 5V-to-0.8V and 5V-to-1.8V converters using the TPS56637. This is our first attempt at designing with the D-CAP3 architecture. Our design requires a very low PDN impedance across a large frequency range. As a result, we have a fair amount of decoupling on the output. Table 4 of the datasheet (p. 19) has recommended values for a maximum Cout of 100uF. Our output capacitance exceeds that by several hundred microfarads. Additionally, the range given for the feed-forward components (C9 and R8) is somewhat restrictive.
The datasheet does not go into any detail about the stability details and the ramifications of component values going outside of the recommended range. Could you please provide details about the control loop stability and how to deal with much larger output capacitance without impacting the design stability?
Thanks very much,
B. Assar