Part Number: TDA4VM
I use tda4 pcie1 as a pcie ep mode, xavier as a pcie rc.
in xavier,it recognises tda4:
///////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////////
root@localhost:/home/nvidia# lspci -vvv
0005:00:00.0 PCI bridge: NVIDIA Corporation Device 1ad0 (rev a1) (prog-if 00 [Normal decode])
Control: I/O+ Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR+ FastB2B- DisINTx-
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 0
Interrupt: pin A routed to IRQ 39
Bus: primary=00, secondary=01, subordinate=ff, sec-latency=0
I/O behind bridge: 0000f000-00000fff
Memory behind bridge: 40000000-413fffff
Prefetchable memory behind bridge: 00000000fff00000-00000000000fffff
Secondary status: 66MHz- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort+ <SERR- <PERR-
BridgeCtl: Parity- SERR- NoISA- VGA- MAbort- >Reset- FastB2B-
PriDiscTmr- SecDiscTmr- DiscTmrStat- DiscTmrSERREn-
Capabilities: [40] Power Management version 3
Flags: PMEClk- DSI- D1- D2- AuxCurrent=375mA PME(D0+,D1-,D2-,D3hot+,D3cold+)
Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME-
Capabilities: [50] MSI: Enable- Count=1/1 Maskable+ 64bit+
Address: 0000000000000000 Data: 0000
Masking: 00000000 Pending: 00000000
Capabilities: [70] Express (v2) Root Port (Slot-), MSI 00
DevCap: MaxPayload 256 bytes, PhantFunc 0
ExtTag- RBE+
DevCtl: Report errors: Correctable+ Non-Fatal+ Fatal+ Unsupported+
RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+
MaxPayload 256 bytes, MaxReadReq 512 bytes
DevSta: CorrErr- UncorrErr- FatalErr- UnsuppReq- AuxPwr+ TransPend-
LnkCap: Port #0, Speed 16GT/s, Width x2, ASPM not supported, Exit Latency L0s <1us, L1 <64us
ClockPM- Surprise+ LLActRep+ BwNot+ ASPMOptComp+
LnkCtl: ASPM Disabled; RCB 64 bytes Disabled- CommClk-
ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt-
LnkSta: Speed 8GT/s, Width x2, TrErr- Train- SlotClk+ DLActive+ BWMgmt+ ABWMgmt+
RootCtl: ErrCorrectable- ErrNon-Fatal- ErrFatal- PMEIntEna+ CRSVisible+
RootCap: CRSVisible+
RootSta: PME ReqID 0000, PMEStatus- PMEPending-
DevCap2: Completion Timeout: Range ABCD, TimeoutDis+, LTR+, OBFF Not Supported ARIFwd-
DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis-, LTR-, OBFF Disabled ARIFwd-
LnkCtl2: Target Link Speed: 16GT/s, EnterCompliance- SpeedDis-
Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS-
Compliance De-emphasis: -6dB
LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete+, EqualizationPhase1+
EqualizationPhase2+, EqualizationPhase3+, LinkEqualizationRequest-
Capabilities: [b0] MSI-X: Enable- Count=8 Masked-
Vector table: BAR=2 offset=00000000
PBA: BAR=2 offset=00010000
Capabilities: [100 v2] Advanced Error Reporting
UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol-
CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr-
CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
AERCap: First Error Pointer: 00, GenCap+ CGenEn- ChkCap+ ChkEn-
Capabilities: [148 v1] #19
Capabilities: [168 v1] #26
Capabilities: [190 v1] #27
Capabilities: [1c0 v1] L1 PM Substates
L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2- ASPM_L1.1- L1_PM_Substates+
PortCommonModeRestoreTime=60us PortTPowerOnTime=40us
L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1-
T_CommonMode=255us
L1SubCtl2: T_PwrOn=40us
Capabilities: [1d0 v1] Vendor Specific Information: ID=0002 Rev=4 Len=100 <?>
Capabilities: [2d0 v1] Vendor Specific Information: ID=0001 Rev=1 Len=038 <?>
Capabilities: [308 v1] #25
Capabilities: [314 v1] Precision Time Measurement
PTMCap: Requester:+ Responder:+ Root:+
PTMClockGranularity: 16ns
PTMControl: Enabled:- RootSelected:-
PTMEffectiveGranularity: Unknown
Capabilities: [320 v1] Vendor Specific Information: ID=0004 Rev=1 Len=054 <?>
Kernel driver in use: pcieport
0005:01:00.0 Unassigned class [ff00]: Texas Instruments Device b00d
Control: I/O- Mem+ BusMaster+ SpecCycle- MemWINV- VGASnoop- ParErr- Stepping- SERR- FastB2B- DisINTx+
Status: Cap+ 66MHz- UDF- FastB2B- ParErr- DEVSEL=fast >TAbort- <TAbort- <MAbort- >SERR- <PERR- INTx-
Latency: 0
Interrupt: pin A routed to IRQ 558
Region 0: Memory at 1f41124600 (32-bit, non-prefetchable) [size=256]
Region 1: Memory at 1f41124400 (32-bit, non-prefetchable) [size=512]
Region 2: Memory at 1f41124000 (32-bit, non-prefetchable) [size=1K]
Region 3: Memory at 1f41120000 (32-bit, non-prefetchable) [size=16K]
Region 4: Memory at 1f41100000 (32-bit, non-prefetchable) [size=128K]
Region 5: Memory at 1f41000000 (32-bit, non-prefetchable) [size=1M]
Capabilities: [80] Power Management version 3
Flags: PMEClk- DSI- D1+ D2- AuxCurrent=0mA PME(D0+,D1+,D2-,D3hot+,D3cold-)
Status: D0 NoSoftRst+ PME-Enable- DSel=0 DScale=0 PME-
Capabilities: [90] MSI: Enable+ Count=2/2 Maskable- 64bit+
Address: 0000000000000000 Data: 0000
Capabilities: [b0] MSI-X: Enable- Count=2 Masked-
Vector table: BAR=0 offset=00000080
PBA: BAR=0 offset=00000090
Capabilities: [c0] Express (v2) Endpoint, MSI 00
DevCap: MaxPayload 256 bytes, PhantFunc 0, Latency L0s <1us, L1 <1us
ExtTag- AttnBtn- AttnInd- PwrInd- RBE+ FLReset+ SlotPowerLimit 0.000W
DevCtl: Report errors: Correctable- Non-Fatal- Fatal- Unsupported-
RlxdOrd+ ExtTag- PhantFunc- AuxPwr- NoSnoop+ FLReset-
MaxPayload 128 bytes, MaxReadReq 512 bytes
DevSta: CorrErr+ UncorrErr+ FatalErr- UnsuppReq+ AuxPwr- TransPend-
LnkCap: Port #0, Speed 8GT/s, Width x2, ASPM L1, Exit Latency L0s <256ns, L1 <8us
ClockPM- Surprise- LLActRep- BwNot- ASPMOptComp+
LnkCtl: ASPM Disabled; RCB 64 bytes Disabled- CommClk-
ExtSynch- ClockPM- AutWidDis- BWInt- AutBWInt-
LnkSta: Speed 8GT/s, Width x2, TrErr- Train- SlotClk- DLActive- BWMgmt- ABWMgmt-
DevCap2: Completion Timeout: Range B, TimeoutDis+, LTR+, OBFF Not Supported
DevCtl2: Completion Timeout: 50us to 50ms, TimeoutDis-, LTR-, OBFF Disabled
LnkCtl2: Target Link Speed: 8GT/s, EnterCompliance- SpeedDis-
Transmit Margin: Normal Operating Range, EnterModifiedCompliance- ComplianceSOS-
Compliance De-emphasis: -6dB
LnkSta2: Current De-emphasis Level: -6dB, EqualizationComplete+, EqualizationPhase1+
EqualizationPhase2+, EqualizationPhase3+, LinkEqualizationRequest-
Capabilities: [100 v2] Advanced Error Reporting
UESta: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq+ ACSViol-
UEMsk: DLP- SDES- TLP- FCP- CmpltTO- CmpltAbrt- UnxCmplt- RxOF- MalfTLP- ECRC- UnsupReq- ACSViol-
UESvrt: DLP+ SDES+ TLP- FCP+ CmpltTO- CmpltAbrt- UnxCmplt- RxOF+ MalfTLP+ ECRC- UnsupReq- ACSViol-
CESta: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
CEMsk: RxErr- BadTLP- BadDLLP- Rollover- Timeout- NonFatalErr+
AERCap: First Error Pointer: 14, GenCap+ CGenEn- ChkCap+ ChkEn-
Capabilities: [140 v1] Alternative Routing-ID Interpretation (ARI)
ARICap: MFVC- ACS-, Next Function: 1
ARICtl: MFVC- ACS-, Function Group: 0
Capabilities: [150 v1] Device Serial Number 00-00-00-00-00-00-00-00
Capabilities: [160 v1] Power Budgeting <?>
Capabilities: [1b8 v1] Latency Tolerance Reporting
Max snoop latency: 0ns
Max no snoop latency: 0ns
Capabilities: [1c0 v1] #16
Capabilities: [200 v1] Single Root I/O Virtualization (SR-IOV)
IOVCap: Migration-, Interrupt Message Number: 000
IOVCtl: Enable- Migration- Interrupt- MSE- ARIHierarchy-
IOVSta: Migration-
Initial VFs: 4, Total VFs: 4, Number of VFs: 0, Function Dependency Link: 00
VF offset: 6, stride: 1, Device ID: 0100
Supported Page Size: 00000553, System Page Size: 00000001
Region 0: Memory at 0000000040000000 (64-bit, non-prefetchable)
VF Migration: offset: 00000000, BIR: 0
Capabilities: [300 v1] #19
Capabilities: [400 v1] Vendor Specific Information: ID=0001 Rev=1 Len=010 <?>
Capabilities: [440 v1] Process Address Space ID (PASID)
PASIDCap: Exec+ Priv+, Max PASID Width: 14
PASIDCtl: Enable- Exec- Priv-
Capabilities: [4c0 v1] Virtual Channel
Caps: LPEVC=0 RefClk=100ns PATEntryBits=1
Arb: Fixed- WRR32- WRR64- WRR128-
Ctrl: ArbSelect=Fixed
Status: InProgress-
VC0: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans-
Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256-
Ctrl: Enable+ ID=0 ArbSelect=Fixed TC/VC=ff
Status: NegoPending- InProgress-
VC1: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans-
Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256-
Ctrl: Enable- ID=1 ArbSelect=Fixed TC/VC=00
Status: NegoPending- InProgress-
VC2: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans-
Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256-
Ctrl: Enable- ID=2 ArbSelect=Fixed TC/VC=00
Status: NegoPending- InProgress-
VC3: Caps: PATOffset=00 MaxTimeSlots=1 RejSnoopTrans-
Arb: Fixed- WRR32- WRR64- WRR128- TWRR128- WRR256-
Ctrl: Enable- ID=3 ArbSelect=Fixed TC/VC=00
Status: NegoPending- InProgress-
Capabilities: [5c0 v1] Address Translation Service (ATS)
ATSCap: Invalidate Queue Depth: 01
ATSCtl: Enable-, Smallest Translation Unit: 00
Capabilities: [640 v1] Page Request Interface (PRI)
PRICtl: Enable- Reset-
PRISta: RF- UPRGI- Stopped+
Page Request Capacity: 00000001, Page Request Allocation: 00000000
Capabilities: [900 v1] L1 PM Substates
L1SubCap: PCI-PM_L1.2+ PCI-PM_L1.1+ ASPM_L1.2+ ASPM_L1.1+ L1_PM_Substates+
PortCommonModeRestoreTime=255us PortTPowerOnTime=26us
L1SubCtl1: PCI-PM_L1.2- PCI-PM_L1.1- ASPM_L1.2- ASPM_L1.1-
T_CommonMode=0us LTR1.2_Threshold=0ns
L1SubCtl2: T_PwrOn=40us
Capabilities: [a20 v1] Precision Time Measurement
PTMCap: Requester:+ Responder:- Root:-
PTMClockGranularity: Unimplemented
PTMControl: Enabled:- RootSelected:-
PTMEffectiveGranularity: Unknown
Kernel driver in use: pci-endpoint-test
/////////////////////////////////////////////////////////////////////////////////////////////
but the tda4 class was unkown(Unassigned class [ff00]: Texas Instruments Device b00d).
1.I need to set the class like as a memory controller, gbe device,or other device?maybe class 0xff00 also is ok?
2.How to use the tda4 ep device to communication with xavier?I need to write a driver or a application?any examples?