Hello Derek Payne,
Whether I use the LMX2820 evaluation board or your preferred LMX2594 evaluation board, could you please indicate which detector to use for measuring the S21 parameter in magnitude?
The ultimate goal is to create a Mini VNA (Vector Network Analyzer) using the mentioned evaluation boards and the corresponding detection section.
Here are the specifications for the finished product:
Mini_SNA (Scalar Network Analyzer)
BASIC CONFIGURATION:
• F_START = 880 MHz
• F_STOP = 1155 MHzLMX2594LMX2594
• SPAN = 1155-880 = 275 MHz
• Dynamic = -18 to -60 dB
• Sweep Time = 1 to 2 ms (to sweep through the Span)
• Sweep Points = 500
• 2 x Ports to measure the S21 module of the resonator
• 1 x analog output (4-20 mA);
• 2 x Digital Input (0-24 Vdc);
• 1 x Ethernet port
Do you know of a company, preferably in Italy, that can design the described Mini_SNA based on the chosen evaluation boards?
Best regards, Luca Mucchi