Dear TI,
Im currently looking into the regulations for the 77 GHz-band (76-77) the 79GHz-band (77-81).
I found documentation from the ETSI (europe) from 2004 the FCC (america) from 2014 the ARIB (japan) from 2015 (they only describe the 77 GHz-band and also ducoments from the ITU from 2014.
All documentatiotn describe recommendations towards the subject but i can't find any regulation on this subject other than the European Communitiy (EC) who regulated it for the EU in 2004.
Also non of the documents specify the band for industrial use anywhere. Most of them even note its explicitly for the automotive industry.
Is there any place where i can find the current status on the regulation of BOTH bands and any information about regulations of other use than automotive (industrial applications).
thanks in advance.
Alain