My customer is reading felica card with TRF7970AEVM via SLOC300A project. they can't read 深圳通(ShenZhenTung card), it's a felica card from china. Could you give them any suggestion? thanks.
Under is the card data from phone
TagInfo scan: Unknown FeliCa tag
** TagInfo scan (version 3.0) 2015-05-15 10:39:45 **
-- INFO ------------------------------
# IC manufacturer:
Unknown manufacturer
# IC type:
FeliCa
-- NDEF ------------------------------
# No NFC data set storage:
-- EXTRA ------------------------------
-- TECH ------------------------------
# Technologies supported:
JIS X 6319-4 compatible
# Android technology information:
Tag description:
* TAG: Tech [android.nfc.tech.NfcF]
android.nfc.tech.NfcF
* Maximum transceive length: 252 bytes
* Default maximum transceive time-out: 20480 ms
MIFARE Classic support present in Android
# Detailed protocol information:
ID: 01:01:05:01:A2:09:0E:22
* Manufacturer code: 0x0101
PMm: 0x03004B024F498A8A
* IC code: 0x0300
- ROM type: 0x03
- IC type: 0x00
* Max. command response times:
- Req. Service: 4.83 + n*2.42 ms (0x4B)
- Req. Response: 0.91 ms (0x02)
- Authenticate: 9.66 + n*2.42 ms (0x4F)
- Read/Check: 2.42 + n*2.42 ms (0x49)
- Write/Update: 14.50 + n*9.66 ms (0x8A)
- Issuance command: 14.50 ms (0x8A)
('n': no. of blocks/services)
Primary System Code: 0x8005
No Advanced Protocol Features supported
* Supported communication rate: 212 kbit/s
Br,
Natalie