Hi, sir
the inserted file is my application for opa LPV358-N
What I need are a 0V-2V voltage for positve bias for back gate circuit and a -2V-0V voltage for negative bias for back gate circuit.
firstly, I use the trim-pot or digital trim-pot as a adjustable resister divider to generate 0V-2V voltage , then connect the voltage to a voltage follower and a voltage inverte to obtain more capability to driver the load,
my question is whether my solution is available or not? can I connect a DC voltage directly to a OPA?